Knowledge Search
Download document () of 20
We make what matters work*

KEW

Eaton Bussmann series KEW cable limiter, 200 kAIC at 600 Vac, Center bolt end X offset bolted end, 1.63 inch, Copper: 350 kcmil, Aluminum: 350 kcmil, Non indicating

General specifications

Product Name
Eaton Bussmann series KEW cable limiter
Catalog Number
KEW
UPC
051712177375
Product Length/Depth
2.5 in
Product Height
1.75 in
Product Width
2.75 in
Product Weight
4.25 lb
Compliances
RoHS Compliant

Electrical rating

Interrupt rating
200 kAIC at 600 Vac

Physical details

Material
Cable: Copper
Wire size
350 kcmil Cu, 350 kcmil Al

General information

Connection
Center bolt end x offset bolted end
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.