Knowledge Search
Download document () of 20
We make what matters work*

KEX

Eaton Bussmann series KEX cable limiter, 200 kAIC at 600 Vac, Compression rod X tubular end, Cable: copper, 1.75 inch 4/0 AWG, Non indicating

General specifications

Product Name
Eaton Bussmann series KEX cable limiter
Catalog Number
KEX
UPC
051712177382
Product Length/Depth
1.44 in
Product Height
7.88 in
Product Width
1.44 in
Product Weight
0.1 lb
Compliances
RoHS Compliant

Electrical rating

Interrupt rating
200 kAIC at 600 Vac

Physical details

Material
Cable: Copper
Wire size
#4/0 AWG

General information

Connection
Compression rod x tubular end
Fuse indicator
Non-indicating
Special features
Wire size: 4/0 AWG, wire material: copper

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.