Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series KLM fuse
Catalog Number
KLM-2
UPC
051712695091
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.18 lb
Compliances
RoHS Compliant
CE Marked

Electrical rating

Amperage Rating
2 A
Interrupt rating
50 kAIC at 600 Vdc
100 kAIC at 600 Vac
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Nickel-plated bronze endcap
Melamine tube
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.