Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series KLM fuse
Catalog Number
KLM-3
UPC
051712695107
EAN
5027590445382
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.18 lb
Compliances
RoHS Compliant
CE Marked

Electrical rating

Amperage Rating
3 A
Interrupt rating
100 kAIC at 600 Vac
50 kAIC at 600 Vdc
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Melamine tube
Nickel-plated bronze endcap
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.