Knowledge Search
Download document () of 20
We make what matters work*

General specifications

Product Name
Eaton Bussmann series KLM fuse
Catalog Number
KLM-5
UPC
051712695121
EAN
5027590445429
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.18 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
5 A
Interrupt rating
100 kAIC at 600 Vac
50 kAIC at 600 Vdc
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Nickel-plated bronze endcap
Melamine tube
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.