Knowledge Search
Download document () of 20
We make what matters work*

KLU-2500

Eaton Bussmann Series Class L fuse, KLU, fast-acting, current limiting fuse, 2500 A, bladable fuse, interrupting rating of 200 kA, 600 Vac

General specifications

Product Name
Eaton Bussmann series KLU fuse
Catalog Number
KLU-2500
UPC
051712497022
Product Length/Depth
5 in
Product Height
1.75 in
Product Width
5 in
Product Weight
15.95 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
2500 A
Interrupt rating
200 kAIC at 600 Vac
Response time
5 sec at 500%
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class L
Connection
Bolted blade end x bolted blade end
Fuse indicator
Non-indicating
Mounting method
Bolt
Quantity
1
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.