Download document () of 20
We make what matters work*

KR-5R5H334-R

Eaton KR supercapacitor, 5.5 V, Horizontal, Capactiance 0.33

General specifications

Product Name
Eaton KR coin cell supercapacitors
Catalog Number
KR-5R5H334-R
UPC
051712536455
Product Height
5.2 mm
Product Weight
1.4 g
Compliances
RoHS Compliant

Product specifications

Packing
Bulk
Contact configuration
Horizontal
Terminals
Through hole
Shape
Round
DC equivalent series resistance (ESR)
50 Ω
Operating temperature range
-25 °C to +70 °C
Series
KR
Max voltage
5.5 V
Capacitance
0.33 F
Energy
5 J
Power
0.1 W
Peak current (1 sec)
0.1 A
Capacitance end of life rating
70%
ESR end of life rating
400%
Grade
Commercial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.