Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series KTK fuse
Catalog Number
KTK-2
UPC
051712420129
EAN
5027590063500
Product Length/Depth
0.41 in
Product Height
1.5 in
Product Width
0.41 in
Product Weight
0.017 lb
Compliances
RoHS Compliant
CE Marked

Electrical rating

Amperage Rating
2 A
Interrupt rating
100 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Material
Melamine tube
Nickel-plated bronze endcap
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Small footprint

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.