Knowledge Search
Download document () of 20
We make what matters work*

KTK-40

Eaton Bussmann series KTK fuse, Control circuits, Lighting circuit protection, Meter circuits, 40 A, Non-indicating, Ferrule end x ferrule end, Nickel-plated bronze endcap, Melamine tube, Standard, 600 V

General specifications

Product Name
Eaton Bussmann series KTK fuse
Catalog Number
KTK-40
UPC
051712420327
EAN
5027590445979
Product Length/Depth
0.41 in
Product Height
1.5 in
Product Width
0.41 in
Product Weight
0.19 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
40 A
Voltage rating
600 V

Physical details

Material
Melamine tube
Nickel-plated bronze endcap
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Small footprint

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.