Knowledge Search
Download document () of 20
We make what matters work*

KTU-6000

Eaton Bussmann Series Class L fuse, KTU, fast-acting, current limiting fuse, 601 A, bladable fuse, interrupting rating of 200kA at 600Vac

General specifications

Product Name
Eaton Bussmann series KTU fuse
Catalog Number
KTU-6000
UPC
051712613606
Product Length/Depth
10.75 in
Product Height
7.13 in
Product Width
7.13 in
Product Weight
34 lb
Compliances
RoHS Compliant
CE Marked

Electrical rating

Amperage Rating
6000 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Material
Silver-plated end bells
Melamine glass tube
Packaging type
Standard

General information

Class
Class L
Fuse indicator
Non-indicating
Mounting method
Bolt
Special features
Knife blade

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.