Knowledge Search
Download document () of 20
We make what matters work*

KU10

Eaton Bussmann KU series panel mount terminal block connector, 600 V, 60 A, 10-pole, Black, Molded nuclear grade noryl base

General specifications

Product Name
Eaton Bussmann KU series panel mount terminal block connector
Catalog Number
KU10
UPC
051712349208
Product Length/Depth
7.5 in
Product Height
1.25 in
Product Width
2 in
Product Weight
0.38 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical ratings

Amperage Rating
60A
Voltage rating
600 V

Physical details

Number of poles
Ten-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.