Knowledge Search
Download document () of 20
We make what matters work*

KU8

Eaton Bussmann KU series panel mount terminal block connector, 600 V, 60 A, Double row, Standard, 8-pole, 10-32 TPI Screw, Black, Nickel-plated brass terminal

General specifications

Product Name
Eaton Bussmann KU series panel mount terminal block connector
Catalog Number
KU8
UPC
051712847070
Product Length/Depth
6.25 in
Product Height
1.25 in
Product Width
2 in
Product Weight
0.25 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical ratings

Amperage Rating
60A
Voltage rating
600 V

Physical details

Number of poles
Eight-pole
Type
Double row, standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.