Knowledge Search
Download document () of 20
We make what matters work*

KUSC4-BP

Eaton Bussmann KU series panel mount terminal block connector, Shorting strap with brass plated screws, KU Barier Strip, 4-pole

General specifications

Product Name
Eaton Bussmann KU series panel mount terminal block connector
Catalog Number
KUSC4-BP
UPC
051712692762
Product Length/Depth
3.75 in
Product Height
1.25 in
Product Width
2 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer

Electrical ratings

Amperage Rating
60A
Voltage rating
600 V

Physical details

Number of poles
Four-pole
Type
KU Barier Strip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.