Knowledge Search
Download document () of 20

KUX12-WNUV

Eaton Bussmann KU series panel mount terminal block connector, 600 V, 60 A, Short Block, 12-pole, Black, Molded nuclear grade noryl base, Nickel-plated brass washer head

General specifications

Product Name
Eaton Bussmann KU series panel mount terminal block connector
Catalog Number
KUX12-WNUV
UPC
051712638944
Product Length/Depth
8.25 in
Product Height
1.25 in
Product Width
2 in
Product Weight
0.4 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical ratings

Amperage Rating
60A
Voltage rating
600 V

Physical details

Number of poles
Twelve-pole
Type
Short Block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.