Knowledge Search
Download document () of 20
We make what matters work*

L0000293

Eaton Accessories and Spares of Bag Filter Housing, O-ring, Buna-N, Bag size 02, No. of bags 06 & 08, MAXILINE VMBF

General specifications

Product Name
Eaton Accessories and Spares of Bag Filter Housing
Catalog Number
L0000293
Product Weight
0.23 kg
Certifications
ISO 9001

Product specifications

Accessory/spare part type
O-ring
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Material
Buna-N
Housing type
MAXILINE VMBF

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.