Knowledge Search
Download document () of 20
We make what matters work*

L0001613

Eaton Accessories and Spares of Bag Filter Housing, Insertion tool, Bag size 02, Vessels with 02 bags

General specifications

Product Name
Eaton Accessories and Spares of Bag Filter Housing
Catalog Number
L0001613
Product Weight
1.59 kg
Certifications
ISO 9001

Product specifications

Accessory/spare part type
Insertion tool
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Housing type
DUOLINE
ECOLINE
FLOWLINE
MAXILINE MBF HD
MAXILINE MBF HE
MAXILINE MDE
MAXILINE VMBF
MAXILINE VMDE
MODULINE
SIDELINE
TOPLINE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.