Knowledge Search
Download document () of 20

L1020CW

Eaton Arrow Hart watertight locking connector, #18-10 AWG, 20A, Industrial, 125/250V, Back wiring, Yellow, Steel, Watertight, L10-20, Three-pole, Three-wire, non-grounding, Santoprene thermoplastic elastomeric, 0.43 to 1.15 in, IP67

General specifications

Product Name
Eaton Arrow Hart watertight locking connector
Catalog Number
L1020CW
UPC
040893641935
Product Length/Depth
0.85 in
Product Height
3.86 in
Product Width
4.37 in
Product Weight
1.025 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM

Electrical Ratings

Amperage Rating
20A
Degree of protection
IP67
NEMA configuration
L10-20
Number of poles
Three-pole
Number of wires
Non-grounding
3
Torque rating
14-16 lbf-inch
Voltage rating
125/250 V

Environmental Specifications

Environmental resistance
NEMA 4
IP67
NEMA 4X
NEMA 6
NEMA 6P

Installation Specifications

Allowable wire size
#18-10 AWG
Wiring method
Back

Material Specifications

Color
Yellow
Contact material
Nickel plated brass

Product Specifications

Application
Industrial
Cord diameter
0.43-1.15 in
Design type
Watertight locking connector
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Nylon
Material
Santoprene thermoplastic elastomeric
Special features
Watertight
Type
Locking connector

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español