Knowledge Search
Download document () of 20
We make what matters work*

L1030CW

Eaton Arrow Hart watertight locking connector, #18-10 AWG, 30A, Industrial, 125/250V, Back, Yellow, Steel, Watertight, L10-30, Three-pole, Three-wire, Santoprene thermoplastic elastomeric, 0.43 to 1.15 in, IP67

General specifications

Product Name
Eaton Arrow Hart watertight locking connector
Catalog Number
L1030CW
UPC
040893641973
Product Length/Depth
5.42 in
Product Height
2.49 in
Product Width
2.49 in
Product Weight
1.025 lb
Compliances
RoHS Compliant

Electrical Ratings

Amperage Rating
30A
Degree of protection
IP67
NEMA configuration
L10-30
Number of poles
Three-pole
Number of wires
3
Torque rating
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
Voltage rating
125/250 V

Environmental Specifications

Environmental resistance
Watertight

Installation Specifications

Allowable wire size
#18-10 AWG
Wiring method
Back

Material Specifications

Color
Yellow
Contact material
Steel

Product Specifications

Application
Industrial
Cord diameter
0.43-1.15 in
Material
Santoprene thermoplastic elastomeric
Special features
Watertight locking connector

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español