Knowledge Search
Download document () of 20
We make what matters work*

L1130RW

Eaton Arrow Hart watertight locking receptacle, #14-8 AWG, 30A, Industrial, 250V, Back wiring, Yellow, Single, Watertight, L11-30, Three-pole, Three-wire, Thermoplastic

General specifications

Product Name
Eaton Arrow Hart watertight locking receptacle
Catalog Number
L1130RW
UPC
040893687742
Product Length/Depth
6.75 in
Product Height
4 in
Product Width
4.25 in
Product Weight
0.86 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM

Electrical Ratings

Amperage Rating
30A
NEMA configuration
L11-30
Number of poles
Three-pole
Number of wires
Non-grounding
3
Receptacle type
Locking
Torque rating
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
Voltage rating
3Ø 250 V

Environmental Specifications

Environmental resistance
IP66
NEMA 3
NEMA 4
NEMA 3R
NEMA 12
NEMA 4X

Installation Specifications

Allowable wire size
#14-8 AWG
Wiring method
Back

Material Specifications

Color
Yellow
Contact material
Nickel plated bronze

Product Specifications

Application
Industrial
Design type
Single receptacle
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Glass filled nylon
Material
Thermoplastic
Special features
Watertight
Type
Locking receptacle

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español