Download document () of 20
We make what matters work*

L115P

Eaton safety grip locking plug, #16-12 AWG, 15A, Industrial, 125V, Back wiring, Black, white, L1-15, Two-pole, Two-wire, Nylon

General specifications

Product Name
Eaton Arrow Hart standard locking plug
Catalog Number
L115P
UPC
032664392603
Product Length/Depth
6.5 in
Product Height
1.5 in
Product Width
3.5 in
Product Weight
0.25 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
Watertight locking receptacle
Type
Locking plug
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back
Number of wires
Grounding
3
Number of poles
Two-pole
Color
Black
White
Cord diameter
0.33-0.66 in (8.4-16.7 mm)
Material
Nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
L1-15
Torque rating
15 lbf-inch
Design type
Safety grip
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.