Download document () of 20

L1420R

Eaton locking receptacle, #18-10 AWG, 20A, Industrial, 125/250V, Back wiring, Black, Single, L14-20, Three-pole, Four-wire, Glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart locking receptacle
Catalog Number
L1420R
UPC
032664427503
Product Length/Depth
6.5 in
Product Height
1.5 in
Product Width
3.5 in
Product Weight
0.86 lb
Compliances
Federal Specifications Classification W-C375
Certifications
NOM
CSA certified
UL Listed
cULus Listed

Product specifications

Special features
Severe duty locking plug
Type
Locking receptacle
Amperage Rating
20A
Voltage rating
125/250 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Back
Number of wires
4
Grounding
Number of poles
Three-pole
Color
Black
Material
Nylon
Operating temperature
-40 to 70 °C (-40 to 158 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
L14-20
Design type
Single receptacle
Face/body material
Nylon
Receptacle type
Single

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.