Download document () of 20
We make what matters work*

L1430C

Eaton Arrow Hart ultra grip locking connector, #18-10 AWG, 30A, Industrial, 125/250V, Back wiring, Black, white, Ultra grip, L14-30, Three-pole, Four-wire, Nylon

General specifications

Product Name
Eaton Arrow Hart standard locking connector
Catalog Number
L1430C
UPC
032664544835
Product Length/Depth
2.03 in
Product Height
3.94 in
Product Width
2.03 in
Product Weight
0.3 lb
Compliances
Federal Specifications Classification W-C375
Certifications
NOM
CSA certified
UL Listed
cULus Listed

Product specifications

Special features
Watertight locking receptacle
Type
Locking connector
Amperage Rating
30A
Voltage rating
125/250 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Back
Number of wires
4
Grounding
Number of poles
Three-pole
Color
Black
White
Cord diameter
0.25-0.69 in (6.4 mm-17.5 mm)
Material
Thermoplastic
Operating temperature
-20 to 60 °C (-4 to 140 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
L14-30
Torque rating
20 lbf-inch
Design type
Standard locking connector
Face/body material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.