Download document () of 20
We make what matters work*

L1520C

Eaton Arrow Hart ultra grip locking connector, #18-10 AWG, 20A, Industrial, 250V, Back wiring, Black, white, Ultra grip, L15-20, Three-pole, Four-wire, Nylon

General specifications

Product Name
Eaton Arrow Hart standard locking connector
Catalog Number
L1520C
UPC
032664392108
Product Length/Depth
3.17 in
Product Height
1.01 in
Product Width
1.67 in
Product Weight
0.24 lb
Compliances
RoHS Compliant
Certifications
UL Listed
NOM
CSA certified
cULus Listed

Product specifications

Special features
Watertight locking receptacle
Type
Locking connector
Amperage Rating
20A
Voltage rating
3Ø 250 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Back
Number of wires
4
Grounding
Number of poles
Three-pole
Color
Black
White
Cord diameter
0.25-0.69 in (6.4 mm-17.5 mm)
Material
Thermoplastic
Operating temperature
-20 to 60 °C (-4 to 140 °F)
Allowable wire size
#16-10 AWG Copper, or Copper-Clad Aluminum
NEMA configuration
L15-20
Torque rating
15 lbf-inch
Design type
Standard locking connector
Face/body material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.