Download document () of 20
We make what matters work*

L1520P

Eaton locking plug, #16-12 AWG, 20A, Industrial, 250V, Back wiring, Black, white, Ultra grip, L15-20, Three-pole, Four-wire, Nylon

General specifications

Product Name
Eaton Arrow Hart standard locking plug
Catalog Number
L1520P
UPC
032664392009
Product Length/Depth
1.74 in
Product Height
3.15 in
Product Width
1.85 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
Certifications
CSA certified
NOM
UL Listed

Product specifications

Special features
Severe duty locking connector
Type
Locking plug
Amperage Rating
20A
Voltage rating
3Ø 250 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Back
Number of wires
4
Grounding
Number of poles
Three-pole
Color
White
Black
Cord diameter
0.25-0.69 in (6.4 mm-17.5 mm)
Material
Thermoplastic
Operating temperature
-20 to 60 °C (-4 to 140 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
L15-20
Torque rating
15 lbf-inch
Design type
Standard locking plug
Face/body material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.