Download document () of 20
We make what matters work*

L1520R

Eaton locking receptacle, #18-10 AWG, 20A, Industrial, 250V, Back wiring, Black, Single, L15-20, Three-pole, Four-wire, Glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart locking receptacle
Catalog Number
L1520R
UPC
032664427602
Product Length/Depth
6.5 in
Product Height
1.5 in
Product Width
3.5 in
Product Weight
1.025 lb
Compliances
Federal Specifications Classification W-C375
RoHS Compliant
Certifications
NOM
UL Listed
CSA certified

Product specifications

Special features
Severe duty locking plug
Type
Locking receptacle
Amperage Rating
20A
Voltage rating
3Ø 250 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Back
Number of wires
Grounding
4
Number of poles
Three-pole
Color
Black
Material
Nylon
Operating temperature
-40 to 70 °C (-40 to 158 °F)
Allowable wire size
#18-10 AWG Copper, or Copper-Clad Aluminum
NEMA configuration
L15-20
Torque rating
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
Design type
Single receptacle
Face/body material
Nylon
Receptacle type
Single

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.