Knowledge Search
Download document () of 20
We make what matters work*

L1530PW

Eaton Arrow Hart watertight locking plug, #18-10 AWG, 30A, Industrial, 250V, Back wiring, Yellow, Steel, Watertight, L15-30, Three-pole, Four-wire, Santoprene, 0.43 to 1.15 in, IP67

General specifications

Product Name
Eaton Arrow Hart watertight locking plug
Catalog Number
L1530PW
UPC
040893642109
Product Length/Depth
6.75 in
Product Height
3.75 in
Product Width
4.25 in
Product Weight
1.025 lb
Compliances
RoHS Compliant
Federal Specifications Classification W-C375
Certifications
NOM
UL Listed
CSA certified
cULus Listed

Electrical Ratings

Amperage Rating
30A
Degree of protection
IP67
NEMA configuration
L15-30
Number of poles
Three-pole
Number of wires
4
Grounding
Torque rating
20 lbf-inch
Voltage rating
3Ø 250 V

Environmental Specifications

Environmental resistance
NEMA 4X
NEMA 4
IP67
NEMA 6P
NEMA 6

Installation Specifications

Allowable wire size
#18-10 AWG
Wiring method
Back

Material Specifications

Color
Yellow
Contact material
Nickel plated brass

Product Specifications

Application
Industrial
Cord diameter
0.43-1.15 in
Design type
Watertight locking plug
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Nylon
Material
Santoprene
Special features
Watertight
Type
Locking plug

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español