Download document () of 20
We make what matters work*

L2420R

Eaton safety grip locking receptacle, #16-12 AWG, 20A, Industrial, 347V, Back wiring, Black, Single, L24-20, Two-pole, Three-wire, Glass-filled nylon

General specifications

Product Name
Eaton locking receptacle
Catalog Number
L2420R
UPC
040893682563
Product Length/Depth
1.61 in
Product Height
3.64 in
Product Width
1.19 in
Product Weight
0.001 lb
Compliances
Federal Specifications Classification W-C375
Certifications
UL Listed

Product specifications

Special features
Safety grip locking plug
Type
Locking receptacle
Amperage Rating
20A
Voltage rating
347 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Back
Number of wires
Grounding
3
Number of poles
Two-pole
Color
Black
Material
Glass filled nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#14-10 AWG Copper, or Copper-Clad Aluminum
NEMA configuration
L24-20
Design type
Single receptacle
Face/body material
Nylon
Receptacle type
Single

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.