Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, L shape, 1"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
| Catalog Number |
L37
|
| UPC |
782274511504
|
| Product Length/Depth |
6 in
|
| Product Height |
2.75 in
|
| Product Width |
1.88 in
|
| Product Weight |
1.93 lb
|
| Certifications |
UL50E
CSA C22.2 No. 18 UL514B |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
L
|
| Trade size |
1"
|
| Material |
Feraloy iron alloy
|