Download document () of 20
We make what matters work*

L520C

Eaton safety grip locking connector, #18-10 AWG, 20A, Industrial, 125V, Back wiring, Black, white, Ultra grip, L5-20, Two-pole, Three-wire, Nylon

General specifications

Product Name
Eaton Arrow Hart standard locking connector
Catalog Number
L520C
UPC
032664391101
Product Length/Depth
1.82 in
Product Height
3.25 in
Product Width
1.82 in
Product Weight
0.25 lb
Compliances
RoHS Compliant
Federal Specifications Classification W-C375
Certifications
UL Listed
CSA certified
NOM

Product specifications

Special features
Safety grip locking receptacle
Type
Locking connector
Amperage Rating
20A
Voltage rating
125 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Back
Number of wires
Grounding
3
Number of poles
Two-pole
Color
Black
White
Cord diameter
0.25-0.69 in (6.4 mm-17.5 mm)
Material
Thermoplastic
Operating temperature
-20 to 60 °C (-4 to 140 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
L5-20
Torque rating
15 lbf-inch
Design type
Standard locking connector
Face/body material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.