Download document () of 20
We make what matters work*

L520P

Eaton safety grip locking plug, #16-12 AWG, 20A, Industrial, 125V, Back wiring, Black, white, Ultra grip, L5-20, Two-pole, Three-wire, Nylon

General specifications

Product Name
Eaton Arrow Hart standard locking plug
Catalog Number
L520P
UPC
032664391002
Product Length/Depth
3.13 in
Product Height
1.81 in
Product Width
1.79 in
Product Weight
0.19 lb
Compliances
RoHS Compliant
Certifications
CSA certified
UL Listed
NOM

Product specifications

Special features
Severe duty locking connector
Type
Locking plug
Amperage Rating
20A
Voltage rating
125 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Back
Number of wires
Grounding
3
Number of poles
Two-pole
Color
White
Black
Cord diameter
0.25-0.69 in (6.4 mm-17.5 mm)
Material
Thermoplastic
Operating temperature
-20 to 60 °C (-4 to 140 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
L5-20
Torque rating
15 lbf-inch
Design type
Standard locking plug
Face/body material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.