Download document () of 20
We make what matters work*

L630R

Eaton locking receptacle, #14-8 AWG, 30A, Industrial, 250V, Back wiring, Black, Single, L6-30, Two-pole, Three-wire, Glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart locking receptacle
Catalog Number
L630R
UPC
032664417900
Product Length/Depth
1.5 in
Product Height
6.5 in
Product Width
3.5 in
Product Weight
0.86 lb
Compliances
Federal Specifications Classification W-C375
RoHS Compliant
Certifications
UL Listed
NOM
CSA certified

Product specifications

Special features
Severe duty locking plug
Type
Locking receptacle
Amperage Rating
30A
Voltage rating
250 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Back
Number of wires
Grounding
3
Number of poles
Two-pole
Color
Black
Material
Nylon
Operating temperature
-40 to 70 °C (-40 to 158 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L6-30
Design type
Single receptacle
Face/body material
Nylon
Receptacle type
Single

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.