Knowledge Search
Download document () of 20
We make what matters work*

L67

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, L shape, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
L67
UPC
782274511900
Product Length/Depth
8.13 in
Product Height
4.13 in
Product Width
3.13 in
Product Weight
5.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
L
Trade size
2"
Material
Feraloy iron alloy

Export product specification