Knowledge Search
Download document () of 20
We make what matters work*

LB27 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, LB shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LB27 SA
UPC
782274513317
Product Length/Depth
5.19 in
Product Height
2.5 in
Product Width
1.56 in
Product Weight
0.48 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LB
Trade size
3/4"
Material
Copper-free aluminum

Export product specification