Knowledge Search
Download document () of 20

LB35 CGN

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, LB shape, Body, traditional cover and gasket, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
LB35 CGN
UPC
784564743718
Product Length/Depth
5.79 in
Product Height
2.74 in
Product Width
1.74 in
Product Weight
0.64 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
LB
Conduit type
Rigid/IMC
Trade size
1"
Material
Copper-free aluminum
Special features
Body, traditional cover and gasket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.