Knowledge Search
Download document () of 20
We make what matters work*

LB37 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, LB shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LB37 SA
UPC
782274513911
Product Length/Depth
6 in
Product Height
2.88 in
Product Width
1.75 in
Product Weight
0.64 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LB
Trade size
1"
Material
Copper-free aluminum

Export product specification