Knowledge Search
Download document () of 20
We make what matters work*

LB37

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LB shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LB37
UPC
782274513904
Product Length/Depth
6 in
Product Height
2.88 in
Product Width
1.75 in
Product Weight
1.67 lb
Certifications
UL514B
CSA C22.2 No. 18
UL50E

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LB
Trade size
1"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.