Knowledge Search
Download document () of 20
We make what matters work*

LB38

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LB shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
LB38
UPC
782274514109
Product Length/Depth
6.47 in
Product Height
2.81 in
Product Width
1.75 in
Product Weight
2.18 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LB
Trade size
1"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.