Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket, Stainless steel, LB shape, 1"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket
|
| Catalog Number |
LB38SS
|
| UPC |
662276159983
|
| Product Length/Depth |
6.6 in
|
| Product Height |
2.9 in
|
| Product Width |
1.85 in
|
| Product Weight |
1 lb
|
| Certifications |
UL514A
CSA C22.2 No. 18.1-04 |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Shape |
LB
|
| Trade size |
1"
|
| Material |
Stainless steel
|