Knowledge Search
Download document () of 20
We make what matters work*

LB49

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, LB shape, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
LB49
UPC
782274514703
Product Length/Depth
7.09 in
Product Height
3.63 in
Product Width
2.19 in
Product Weight
1.23 lb
Certifications
CSA C22.2 No. 18
UL50E
UL514B

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LB
Trade size
1-1/4"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.