Knowledge Search
Download document () of 20
We make what matters work*

LB58

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LB shape, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
LB58
UPC
782274515205
Product Length/Depth
9.13 in
Product Height
4.03 in
Product Width
2.75 in
Product Weight
4.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LB
Trade size
1-1/2"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.