Knowledge Search
Download document () of 20
We make what matters work*

LB59

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, LB shape, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
LB59
UPC
782274515304
Product Length/Depth
7.78 in
Product Height
3.88 in
Product Width
2.5 in
Product Weight
1.45 lb
Certifications
CSA C22.2 No. 18
UL514B
UL50E

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LB
Trade size
1-1/2"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.