Knowledge Search
Download document () of 20
We make what matters work*

LB69

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, LB shape, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
LB69
UPC
782274515809
Product Length/Depth
10.09 in
Product Height
4.59 in
Product Width
3.22 in
Product Weight
2.45 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LB
Trade size
2"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.