Knowledge Search
Download document () of 20
We make what matters work*

LB777

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LB shape, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LB777
UPC
782274517308
Product Length/Depth
10.5 in
Product Height
5.13 in
Product Width
4.25 in
Product Weight
8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LB
Trade size
2-1/2"
Material
Feraloy iron alloy

Export product specification