Knowledge Search
Download document () of 20
We make what matters work*

LB97

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LB shape, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LB97
UPC
782274516202
Product Length/Depth
12.69 in
Product Height
6.56 in
Product Width
5.25 in
Product Weight
15.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LB
Trade size
3-1/2"
Material
Feraloy iron alloy

Export product specification