Knowledge Search
Download document () of 20
We make what matters work*

LBD014

Eaton Crouse-Hinds series Condulet LBD mogul conduit body, Feraloy iron alloy, 6"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet LBD mogul conduit body
Catalog Number
LBD014
UPC
782274518008
Product Length/Depth
41.5 in
Product Height
15 in
Product Width
9.75 in
Product Weight
191 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
6"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.