Eaton Crouse-Hinds series Condulet LBD mogul conduit body, Feraloy iron alloy, 1-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet LBD mogul conduit body
|
Catalog Number |
LBD5500
|
UPC |
782274518503
|
Product Length/Depth |
12.44 in
|
Product Height |
5.44 in
|
Product Width |
4.63 in
|
Product Weight |
10.58 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Trade size |
1-1/2"
|
Material |
Feraloy iron alloy
|