Photo is representative
Download
Eaton Crouse-Hinds series Condulet LBD mogul conduit body, Copper-free aluminum, 2"
Product Name |
Eaton Crouse-Hinds series Condulet LBD mogul conduit body
|
Catalog Number |
LBD6600 SA
|
UPC |
782274099859
|
Product Length/Depth |
12.44 in
|
Product Height |
5.44 in
|
Product Width |
4.63 in
|
Product Weight |
4.35 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Trade size |
2"
|
Material |
Copper-free aluminum
|