Knowledge Search
Download document () of 20
We make what matters work*

LBD800

Eaton Crouse-Hinds series Condulet LBD replacement cover assembly, Feraloy iron alloy, Includes hardware, 2-1/2" or 3"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet LBD replacement cover assembly
Catalog Number
LBD800
UPC
782274514291
Product Length/Depth
11 in
Product Height
1 in
Product Width
5.5 in
Product Weight
10.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
2-1/2" or 3"
Material
Feraloy iron alloy
Special features
Includes hardware

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.