Knowledge Search
Download document () of 20
We make what matters work*

LBH40

Eaton Crouse-Hinds series Condulet LBH conduit outlet body with cover, Feraloy iron alloy, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet LBH conduit outlet body with cover
Catalog Number
LBH40
UPC
782274519302
Product Length/Depth
7.88 in
Product Height
7 in
Product Width
4 in
Product Weight
8.15 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
7
9

Product specifications

Trade size
1-1/4"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.