Download document () of 20
We make what matters work*

LBI225

Eaton Cooper Power series loadbreak bushing insert, EPDM rubber, 25 kV, Phase to ground: 15.2 kV, AC 1 min: 40 kV, DC 15 min: 78 kV, BIL: 125 kV, Corona: 19 kV, 200 A, Bulk pack 25

General specifications

Product Name
Eaton Cooper Power series loadbreak bushing insert
Catalog Number
LBI225
UPC
194006006477
Product Height
8.5 in
Product Weight
1.4 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Product specifications

Type
Loadbreak bushing insert
AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
Current rating
200 A
DC 15 minute withstand
78 kV
Material
EPDM rubber
Maximum rating phase-to-ground
15.2 kV
Corona voltage level - min
19 kV
Standard voltage class
25 kV
Packaging
Bulk pack 25

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com